Glenair Well-Master™ 260 Micro-D withstands Extreme High-Temperature
Series GHTM
Oil, gas and geothermal wells can expose electronic equipment to temperatures in excess of 200°, exceeding the recommended operating temperature of standard Micro-D Connectors. For these demanding environments Glenair has developed the Well-Master™ to provide continous operation in temperatures of 260° or more. With key features such as rugged Passivated Stainless steel shells and hardware, hightemperature liquid crystal polymer (LCP) insulators allow these connectors to survive the most demanding high-termperature environments.
Reference
![]() |
Micro-D Well-Master™ Insulated Wire Connectors
|
![]() |
Micro-D Well-Master™ 260 Right Angle Printed Circuit Board HeadersGHTM Well-Master™ 260 right angle PCB Micro-D connectors withstand +260°C continuous operating temperature. These .050" pitch Micro-D connectors have .020 inch diameter (0.51mm)gold-plated PC terminals. Terminal spacing is .100 inch by .075 inch (2.54 by 1.91mm). Pin contacts are gold-plated high performance twistpin type and are recessed into insulator to prevent damage. Special nickel alloy contact material resists softening in high heat. Machined passivated stainless steel shell with integral jackpost. Glass-filled high temperature LCP thermoplastic insulators to withstand soldering heat. Meets performance requirements of MIL-DTL-83513. Available with 9 to 51 contacts. 3 A., 600 Vac, -55°C to +260°C. Series GHTM |