|
Wide Flange Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 inch row spacing. The board footprint is reduced to match the size of the connector body.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- High Performance
These connectors meet the demanding requirements of MIL-DTL-83513.
|
 |
Wide Flange Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .100 inch row spacing. The board footprint is reduced to match the size of the connector body.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- High Performance
These connectors meet all MIL-DTL-83513 requirements.
|
 |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
 |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
 |
Printed Circuit Board Connectors
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
 |
Printed Circuit Board Connector
- High Performance
These connectors feature gold-plated TwistPin contacts for best performance. PC tails are .020 inch diameter. Specify nickel-plated shells or cadmium plated shells for best availability.
- Solder-Dipped
Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
- Rear Mountable
Can be installed through panels up to .125 inch thick. Specify rear panel mount jackposts.
|
 |
Printed Circuit Board Connectors
- Surface Mount Micro-D
These connectors feature .025 inch terminal spacing and an alignment strip for accurate registration. The integral mounting legs provide a ground path.
- 9 To 51 Contacts
These compact connectors are lighter and smaller than comparable thru-hole versions.
- Mil Spec Reliability
Suitable for mission-critical requirements, These high performance connectors meet the requirements of MIL-DTL-83513.
- Solder Method
When soldering the MWDM-SMR connector to the circuit board, consult Glenair factory for recommended method.
|
 |
Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 x .075 inch terminal spacing. Glenair's GMR7580 offers significant size and weight savings compared to traditional .100" pitch connectors.
- High-Performance
GMR7580 connectors meet the performance requirements of MIL-DTL-83513. Gold-plated TwistPin contacts assure best performance.
|
 |
Printed Circuit Board Connectors
- Save Space On Your Circuit Board
These Micro-D connectors feature .075 x .075 inch terminal spacing. Glenair's GMR7590 offers size and weight savings compared to traditional .100" pitch connectors.
- High-Performance
GMR7590 connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
 |
Printed Circuit Board Connector
- Innovative Design for Flex Circuits
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 x .075 inch row spacing. Glenair's GMR7580C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications.
- High Performance
GMR7580C connectors meet the performance requirements of MIL-DTL-83513. Gold-plated TwistPin contacts assure best electrical and mechanical performance.
|
 |
Printed Circuit Board Connector
- Innovative Design for Flex Circuits
These Micro-D connectors answer the need for a compact flex circuit connector. Featuring .075 x .075 inch row spacing. Glenair's GMR7590C accepts standard jackscrews and jackposts, making it ideal for flex-to-board applications.
- High Performance
GMR7590C connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
 |
Printed Circuit Board Receptacle
- Master Latch Rear Panel Mount Receptacle
These Micro-D's provide excellent shock and vibration performance thanks to our innovative MasterLatch® design. Once mated the latching mechanism prevents unwanted separation of mated GMLM connectors.
- High Performance
GMLMR connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|
 |
Printed Circuit Board Receptacle
- Master Latch Rear Panel Mount Receptacle
These Micro-D’s provide excellent shock and vibration performance thanks to our innovative MasterLatch® design. Once mated the latching mechanism prevents unwanted separation of mated GMLM connectors.
- High Performance
GMLM connectors meet the performance requirements of MIL-DTL-83513. Gold plated TwistPin contacts assure best electrical and mechanical performance.
|