Corrosion Resistant Stainless Steel and Composite
Glenair's line of 5015 Type Harsh Environment Connectors are designed to provide outstanding corrosion resistance and rugged performance. These stainless steel, aluminum and composite thermoplastic plugs and receptacles are ideally suited for severe environments such as geophysical exploration, mining and other settings where resistance to extreme temperatures, salt spray and caustic chemicals is a critical requirement.
Fully compliant with the Mil-DTL-5015 specification, the connectors offer additional design features and materials advantages which make them exceptional values for many interconnect applications. Composite versions are manufactured from a 40% glass filled Ryton engineering plastic. Ryton is a high temperature, injection molded material with good mechanical properties and excellent chemical resistance at elevated temperatures, up to 500°F. The material provides outstanding resistance to a broad spectrum of aggressive chemicals and has very stable dielectric and insulating properties.
The connectors are designed for rugged field use, and feature large profile knurlings for ease of handling, and anti-decoupling springs for maintenance-free performance. A complete range of pin sizes and insert arrangements are available.
Reference
Related Catalogs
- Miniaturized Circular Connectors - 38999, 28840, 5015, and Other Cylindrical Designs
Download Catalog
MIL-DTL-5015 Type Harsh Environment Connectors![]() |
190-007-6Composite Connector, Plug Environment ResistantMIL-DTL-5015 Type |
![]() |
190-007-7Composite Connector, Receptacle Environment ResistantMIL-DTL-5015 Type |
![]() |
250-013Hermetic Receptacle, Panel MountMIL-DTL-5015 Type (MS3142) |
![]() |
250-014Hermetic Receptacle, Solder MountMIL-DTL-5015 Type (MS3143) |
![]() |
257-003-2Stainless Steel, Jam Nut Mount ReceptacleMIL-DTL-5015 Type |
![]() |
257-003-6Stainless Steel Plug AssemblyMIL-DTL-5015 Type |
![]() |
257-005Stainless Steel Environmental Receptacle with Printed Circuit ContactsMIL-DTL-5015 Type |
![]() |
257-012Environment Resistant ReceptacleMIL-DTL-5015 Type Mates to Mil-C-5015 (MS3106) Type Receptacle Connector |
![]() |
947-041Bulkhead Feed-Thru, Panel MountMIL-DTL-5015 Type |
![]() |
947-056Bulkhead Feed-Thru, Hermetic Pin/PinMIL-DTL-5015 "D" Series Type Connectors |
![]() |
947-042Bulkhead Feed-Thru, Hermetic, Jam Nut Mount Pin-Socket ContactsMIL-DTL-5015 "D" Series Type Connectors |
![]() |
947-045Bulkhead Feed-Thru, Jam Nut MountMIL-DTL-5015 Type |
![]() |
947-106Quick Disconnect, Swivel LanyardMIL-DTL-5015 Type |