MIL-DTL-38999 Series I, II, and III Environmental Class Connectors

MIL-DTL-38999 Series I, II, and III Environmental Class Connectors

Legacy Glenair COTS 38999 Series III Designs

Built for a Broad Range of Harsh-Environment Applications

Glenair is recognized as trusted supplier of harsh environment electrical connectors built to the MIL-DTL-38999 standard. This section of the catalog presents a legacy selection of the environmental class MIL-DTL-38999 type solutions produced by Glenair. Glenair's expertise in these harsh-environmental interconnect products extends to lanyard release quick-disconnect products, shorting plugs and receptacles, composite and specialty metal plugs and receptacles as well as unique coax and quadrax configurations. We can also supply the interconnects in turnkey harsh application cable sets.

Available Insert Arrangements

Based on industry-standard specifications, Glenair's MIL-DTL-38999 derivative environmental class connector systems are supplied with insert arrangements IAW MIL-STD-1560, or appropriate sub-sets depending on connector series. Consult factory for available insert arrangements.

Reference

Socket Contact Selection Guide


Jam Nut Mount Shorting Receptacle, 947-050

947-050
Jam Nut Mount Shorting Receptacle

  • MIL-DTL-38999 Series I Type
Shorting Bulkhead Feed-Thru, GC487

GC487
Shorting Bulkhead Feed-Thru

  • MIL-DTL-38999 Series I Type
Shorting Plug, 250-005

250-005
Shorting Plug

  • MIL-DTL-38999 Series II Type
Wall Mount Environmental Receptacle Connector, 233-105-00

233-105-00
Wall Mount Environmental Receptacle Connector

  • MIL-DTL-38999 Series III Type
Jam Nut Environmental Receptacle Connector, 233-105-07

233-105-07
Jam Nut Environmental Receptacle Connector

  • MIL-DTL-38999 Series III Type
In-Line Environmental Receptacle Connector, 233-105-05

233-105-05
In-Line Environmental Receptacle Connector

  • MIL-DTL-38999 Series III Type
Environmental Plug Connector, 233-105-G6

233-105-G6
Environmental Plug Connector

  • MIL-DTL-38999 Series III Type
Electrical Connector, Quick Disconnect Plug, 233-223

233-223
Electrical Connector, Quick Disconnect Plug

  • MIL-DTL-38999 Series III Type
Lanyard-Release Plug with EMI Spring, IAW D38999, D38999 Type 233-216

233-216
Lanyard-Release Plug with EMI Spring, IAW D38999, D38999 Type

  • G6 = Plug with EMI Spring
  • Environmental I/O, Cable, and PCB Connectors
  • SuperNine® Advanced Performance MIL-DTL-38999 Series III Type