The Industry's Best Short Lead-Time Source for Planar Array Type EMI/EMP Filter Connectors
For MIL-DTL-38999 Military Standard Type Series Connectors
Glenair's family of D38999 circular military standard type EMI/EMP filter connectors is designed to meet stringent aerospace performance requirements. Each connector series is offered with standard low-pass Pi or C filter arrays, or with customized filters to meet specific frequency and capacitance requirements. Thermally conductive epoxy protects the filter package from mechanical and heat stress and also provides a waterproof seal. All filtered receptacles are intermateable with standard D38999 plugs and connector savers, and each respective family of connectors is supplied with a range of shell styles in both environmental and hermetic configurations.
Reference
MIL-DTL-38999 Series I Type : Scoop-Proof Filter Connector with Bayonet Coupling
240-381WD38999 Series I Wall Mount Receptacle |
|
240-381RD38999 Series I Wall Mount Receptacle with Crimp Removable Contacts |
|
240-381JD38999 Series I Jam Nut Receptacle |
|
240-381AD38999 Series I Connector Adapter |
MIL-DTL-38999 Series II Type : Low-Profile Filter Connector with Bayonet Coupling
240-382WD38999 Series II Wall Mount Receptacle |
|
240-382JD38999 Series II Jam Nut Receptacle |
|
240-382AD38999 Series II Connector Adapter |
MIL-DTL-38999 Series III Type : Filter Connector with Threaded Coupling
MIL-DTL-38999 Series IV Type : Filter Connector with Breech-Lock Coupling
240-384JD38999 Series IV Jam Nut Receptacle |
|
240-384WD38999 Series IV Wall Mount Receptacle |