Signal contacts, power contacts, coaxial contacts, crimp tools, insertion/extraction tools for Glenair high-performance MIL-DTL-24308 type connector
Glenair offers Mil-Spec M24308 rectangular connector compliant contacts and the tools neccessary to properly terminate, maintain, and replace them. Our high availablity business model ensures contacts are always in stock, helping you avoid costly equipment downtime — with no dollar or quantity minimums. In addition to the broadest selection and availability, Glenair also delivers outstanding interconnection compatibility. Glenair QPL SAEAS39029 contacts are guaranteed to mate properly and perform at the upper limits of application and specification requirements.
![]() |
#20 Crimp Contacts for Standard HiPer-D® Connectors#20 contacts accept #20 to #24 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #20 cavities.
|
![]() |
#22 Crimp Contacts for High Density HiPer-D® Connectors#22 contacts accept #22 to #28 AWG wire. These gold-plated copper alloy contacts meet the requirements of SAE AS39029. Use with all Series 28 HiPer-D® crimp connectors with size #22 cavities.
|
![]() |
#8 Power Contacts for Combo HiPer-D® ConnectorsThese size #8 contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. Two sizes are available, #0812 for AWG 12-14 wire, and #0816 for AWG 16-18 wire. Gold plated copper alloy, 1000 VAC DWV rating, 23 amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 power contacts.
|
![]() |
50 Ohm Coaxial Contacts for RG316 and RG178 CableThese coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 50 ohm nominal impedance, DC - 3GHz frequency range. Gold plated copper alloy, Teflon® dielectric. 1000 VAC DWV rating, 5 Amp current rating. Optional sealing boot prevents moisture ingress. Intermateable with standard D-Subminiature size #8 socket coaxial contacts.
|
![]() |
75 Ohm Coaxial ContactsThese coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Crimp termination. 75 ohm nominal impedance, DC - 3GHz frequency range. Use with RG179 coax cable or high bandwidth PIC cable for RS170 or SMPTE 292M video. Gold plated copper alloy, fluoropolymer dielectric. 1000 VAC DWV rating, 3 amp current rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.
|
![]() |
50 Ohm Coaxial Contacts for RG405 Type Flexible CableThese coax contacts snap into Glenair combo HiPer-D® size #8 cavities and can be removed with a plastic extraction tool. Solder termination. 50 ohm nominal impedance, DC -18GHz frequency range. Use with LLF-1087 (Tensolite) or TFlex-405 (Times Microwave) coax cables. Gold plated copper alloy, fluoropolymer® dielectric. 1000 VAC DWV rating. Optional sealing boot prevents moisture ingress. These contacts are designed for use only with Glenair Combo HiPer-D® connectors and cannot be installed in other connectors.
|
![]() |
850-023Thermocouple Pin Contact to Fit D38999 Series I, II, III and IV and M24308 Connector
|
![]() |
850-025
|
![]() |
850-111
|
![]() |
850-112
|
![]() |
680-150
|
![]() |
680-116
|
![]() |
Crimp Tools for Terminating HiPer-D® Contacts
|
![]() |
Contact Insertion and Removal Tools, Sealing Plugs, Sealing Boot
|