MIL-DTL-24308 intermateable advanced-performance crimp contact non-environmental connectors with #8 contacts ideally suited for high-speed data transmission
Contacts include coax, twinax, quadrax and our 10G El Ochito® or SpeedMaster™ contacts
The Hi-Speed HiPer-D® connector features a one-piece rugged machined aluminum shell and two to five size 8 coax, twinax, quadrax or Ochito (octaxial) contacts. Hi-Speed HiPer-D connectors are nonenvironmental.
Reference and Technical Data
- HiPer-D® vs. ARINC 600
- Product Selection Guide
- Product Facts
- Contact Arrangements, Product Features, Cutaway Views
- Contact Information and Specifications
SpeedMaster™ 10G
- Introduction - High-Speed, Repairable IFEC Connection System
- 858-100 and 858-101, SpeedMaster™ 10GBase-T Cat 6a Contacts
- 10GBase-T Cat 6A Compliance Testing Contacts
![]() |
280-082 PPin connector with size #8 coax, twinax, quadrax and Ochito (octaxial) contacts |
![]() |
280-083 SSocket connector with for size 8 coax, twinax, quadrax and Ochito (octaxial) contacts |
![]() |
280-101M and 280-098FThe Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. In-line connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-101M is a cable plug while 280-098F is a cable receptacle. |
![]() |
280-102M and 280-099FThe Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. Rear panel mount connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-102M is a panel mount plug while 280-099F is a panel mount receptacle. |
![]() |
280-103M and 280-100FThe Hi-Speed HiPer-D® connectors with SpeedMaster™ 10G contact modules utilize industry standard size 22D contacts. Float mount connector shells are made from machined aluminum and available with 2 or 4 cavities. 280-102M is a panel mount plug while 280-099F is a panel mount receptacle. |