MIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with #20 and #8 contacts for signal, power and RF applications
Combo D-subminiature M24308 connectors are ideally suited for use in analog signal, power, and RF applications. Glenair HiPer-D® connectors with combo layouts deliver both the flexibility and convenience of mixed size #8 and size #20 contact arrangements, as well as the high performance attributes of this ruggedized, environmental version of the M24308. Over 20 insert arrangements are available, including native size #8 as well as mixed size #8 and size #20. Crimp contact and PC board terminations are available with both standard and low profile shells. Designed for use in power controllers, radar systems, video applications and other military and aerospace electronic equipment. All HiPer-D® combo arrangements are tooled and ready for immediate application.
Reference and Technical Data
- Product Selection Guide
- Cutaway View
- Combo HiPer-D® Power, Signal and RF Contact Arrangements
- Combo HiPer-D® Materials and Finishes
- Combo HiPer-D® Product Specifications
![]() |
280-046 PCombo cable pin connectors with standard mounting flange, crimp termination |
![]() |
280-047 SCombo cable socket connectors with standard mounting flange, crimp termination |
![]() |
280-048 PPanel mount pin combo connectors with O-ring mounting flange, crimp termination |
![]() |
280-049 SPanel mount socket combo connectors with O-ring mounting flange, crimp termination |
![]() |
280-058 PFloat mount combo pin connectors for blind mating, crimp termination |
![]() |
280-059 SFloat mount combo socket connectors for blind mating, crimp termination |
![]() |
280-088 PCombo cable pin connectors with standard mounting flange, integral banding platform and crimp termination |
![]() |
280-089 SCombo cable socket connectors with standard mounting flange, integral banding platform and crimp termination |
![]() |
280-050 PStraight PC tail combo pin connectors with O-ring flange for rear panel mounting |
![]() |
280-051 SStraight PC tail combo socket connectors with O-ring flange for rear panel mounting |
![]() |
280-052 PRight angle PC tail combo pin connectors with O-ring flange for rear panel mounting |
![]() |
280-053 SRight angle PC tail combo socket connectors with O-ring flange for rear panel mounting |
![]() |
280-054 PStraight PC tail pin connectors with low profile mounting flange |
![]() |
280-055 SStraight PC tail socket connectors with low profile mounting flange |
![]() |
280-056 PRight angle PC tail pin connectors with low profile mounting flange |
![]() |
280-057 SRight angle PC tail socket connectors with low profile mounting flange |