MIL-DTL-24308 intermateable advanced-performance crimp and PC tail environmental connectors with standard density #20 contacts and high density #22 contacts
Glenair HiPer-D environmental connectors are intermatable with M24308/D-Sub style connectors featuring rugged one piece aluminum shells and optional EMI ground spring for improved signal integrity. Standard Density (#20) or High Density (#22) contacts are crimp terminated and rear releasable for easy replacement and offered on inline, rear panel mount and float mount connectors. Standard and low profile PC Board mount – straight and right angle – configurations are also available. 11 "standard" insert arrangements available. Mated connectors meet IP67 requirements.
Reference and Technical Data
- Product Selection Guide
- Cutaway View
- Contact Arrangements
- Material and Finish
- Performance Specifications
![]() |
280-018 PPin connectors with standard M24308 type mounting flange, crimp termination |
![]() |
280-019 SSocket connectors with standard M24308 type mounting flange, crimp termination |
![]() |
280-020 PPanel mount pin connectors with O-ring mounting flange, crimp termination |
![]() |
280-021 SPanel mount socket connectors with O-ring mounting flange, crimp termination |
![]() |
280-030 PFloat mount pin connectors for blind mating, crimp termination |
![]() |
280-031 SFloat mount socket connectors for blind mating, crimp termination |
![]() |
280-086PPin connectors with standard M24308 type mounting flange, integral banding platform and crimp termination |
![]() |
280-087SSocket connectors with standard M24308 type mounting flange, integral banding platform and crimp termination |
![]() |
280-022PStraight PC tail pin connectors with O-ring flange for rear panel mounting |
![]() |
280-023SStraight PC tail socket connectors with O-ring flange for rear panel mounting |
![]() |
280-024PRight angle PC tail pin connectors with O-ring flange for rear panel mounting |
![]() |
280-025SRight angle PC tail socket connectors with O-ring flange for rear panel mounting |
![]() |
280-026PStraight PC tail pin connectors with low profile mounting flange |
![]() |
280-027SStraight PC tail socket connectors with low profile mounting flange |
![]() |
280-028PRight angle PC tail pin connectors with low profile mounting flange |
![]() |
280-029SRight angle PC tail socket connectors with low profile mounting flange |