High Ampacity, Harsh Environment Connector Capable of Meeting the Demanding Requirements of Modern Defense and Aerospace Systems
Series 970
The Series 970 PowerTrip® connector fills the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. Environmental versions and Hermetic versions share high performance features such as triple-start mating threads, high ampacity contacts, upgraded material and finish choices and improved EMI protection. PowerTrip® connector is ideal for power distribution units, hybrid electric drives, motors, and other high current applications. The louverband socket contact (plug side) and enhanced durability pin contacts (hermetic receptacle side) deliver low resistance and higher ampacity.
Series 970 PowerTrip® hermetic receptacles feature 316L stainless steel shells and compression glass insulators. Solder cup contacts are nickel-iron alloy and are non-removable. Coupling threads are triple-start ACME type. Contacts are silver plated high conductivity copper alloy, or choose gold-plated contacts. Fluorosilicone rubber face seal on pin connector. Stainless steel shells are passivated, or choose nickel plating for improved shell-to-shell conductivity and EMI protection. Hermeticity is 1 x 10-7 cc/sec maximum helium leak rate with one atmosphere pressure differential.
Reference
Related Catalog
Hermetic Connectors > Section M
 |
PowerTrip® Connectors / Series 970
970-012 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Contacts are three types: solder cup, bus bar or lug termination. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-030 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy solder cup contacts. Square flange shell has fluorosilicone O-ring for rear panel mounting. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-038 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Crimp, rear-release contacts are packaged with connector body. Coupling threads are triple-start ACME quick-disconnect. Accessory threads accept Adapter Code P backshells and clamps. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-025 hermetic receptacle has stainless steel shell, fused glass insulator and iron-nickel alloy contacts. Contacts are three types: solder cup, bus bar or lug termination. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-041 jam nut hermetic bulkhead feedthrough receptacle accepts plugs on both sides. Code Red sealing process yields higher current rating and lighter weight compared to glass-sealed hermetic versions. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-007 bulkhead feed-thru receptacle has stainless steel shell, fused glass insulator and nickel-iron alloy contacts. Contacts are pin on one side and socket on the opposite side. Attach plug connector to both sides. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|
 |
PowerTrip® Connectors / Series 970
970-026 feed-thru receptacle with double panel O-ring has stainless steel shell, fused glass insulator and nickel-iron alloy contacts. Contacts are pin on one side and socket on the opposite side. Attach plug connector to both sides. Coupling threads are triple-start ACME quick-disconnect. PowerTrip connectors feature low resistance LouverBand contacts and are designed to withstand extreme environments.
|