The MIL-DTL-83723 Series III type connector is ideally suited for use on commercial, military and aerospace interconnect systems that demand hermetic sealing and high vibration resistance in a medium density cylindrical connector. Thirty-four insert arrangements are available in both threaded and bayonet coupling styles for a wide range of applications. Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.
Reference
- Quick Selection Guide
- Insert Arrangements Per MIL-STD-1554
- Special Leak Rate Mod Codes
- Space Grade Mod Codes
- Insert Arrangements and Keyway Positions
![]() |
230-023MIL-DTL-83723/79 Series III Type HermeticBayonet Coupling Square Flange Receptacle Connector with Solder Terminals |
![]() |
230-024MIL-DTL-83723/80 Series III Type HermeticBayonet Coupling Solder Flange Mount Receptacle with Solder Cup Terminals |
![]() |
230-025MIL-DTL-83723/81 Series III Type HermeticBayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals |
![]() |
230-026MIL-DTL-83723/93 Series III Type HermeticBayonet Coupling Solder Flange Mount Receptacle with Straight Pin Contacts |
![]() |
230-027MIL-DTL-83723/94 Series III Type HermeticBayonet Coupling Jam-Nut Mount Receptacle with Straight Pin (All Sizes) or PCB (Size 20 Only) Contacts |
![]() |
230-028MIL-DTL-83723/88 Series III Type HermeticThreaded Coupling Square Flange Mount Receptacle with Solder Cup Terminations |
![]() |
230-029MIL-DTL-83723/89 Series III Type HermeticThreaded Coupling Jam-Nut Mount Receptacle with Solder Cup Terminations |
![]() |
230-030MIL-DTL-83723/90 Series III Type HermeticThreaded Coupling Solder Flange Mount Receptacle with Solder Cup Terminations |