The Series 80 Mighty Mouse Connector is designed for high-reliability commercial and aerospace/defense interconnect applications that require both robust environmental/EMI performance and reduced size and weight. The Series 80 Mighty Mouse Connector offers comparable performance to MIL-DTL-38999 Series interconnects with up to 71% weight and 52% size savings for similar contact layouts. The six versions of the product offer a variety of styles and features to suit just about any application.
The small size and reduced weight of the Series 80 connector make it an excellent choice for space instrumentation. Series 80 connectors are available with special screening and outgassing for satellites and space vehicles. This section explains NASA guidelines for connector selection, screening, and outgassing. This section also explains how to order connectors screened to meet NASA EEE-INST-002.
 |
Compact, Rugged Series 800 glass-to-metal seal hermetic receptacles feature stainless steel shells. Contacts are gold-plated iron alloy. UN mating thread. Available with male pin contacts (contact Glenair for hermetic connectors with female socket contacts). 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are factory-installed and are non-removable. Terminate to wires with solder cup versions, or choose PC tail versions for thru-hole soldering to rigid or flexible circuit boards. Available in all contact and insert arrangements between size 5 and 12.
|
 |
Feature a double-start modified stub ACME mating thread for improved protection against cross-mating and thread damage. Stainless steel shells suitable for E-Beam welding. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Four shell styles available including solder mount, weld mount, jam-nut, or square flange. Solder cup contacts for easy attachment of wires ideal for wire to board applications. Contacts are gold plated, nickel-iron.
- 801-105
Hermetic Receptacles with Accessory Threads
- 801-106
Hermetic Receptacles with Band Platform
|
 |
Stainless steel, glass-sealed connectors are available with solder cup or PC tail contacts. Choose jam-nut, square flange or solder mount versions. Contacts are gold plated iron alloy. Integral .025 (0.64) standoffs for board washout 100% tested to less than 1 x 10-7 cc/second helium leak rate.
|
 |
Connector comes with cable adapters for termination of cable. Stainless steel, glass-sealed connectors with size 16 (up to 700 MHz) and size 12 (up to 3 GHz) coax contacts. Jam-nut, square flange or solder mount shell styles with solder washout standoffs. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.
|
 |
Stainless steel shell hermetic glass-sealed connectors offer excellent corrosion protection and are 100% tested to 1 x 10-7 cc/sec helium leak rate. Available with size 16 and 12 Coax contacts. Choose jam-nut, square flange, or solder mount shell styles with Integral .025 (.64) standoff for solder washout. Contacts are gold plated nickel alloy.
|
 |
Corrosion resistant stainless steel, glass-sealed connectors. Shell styles include jam-nut and square flange mount. Threaded mounting holes for high vibration and shock environments. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.
|
 |
Corrosion resistant stainless steel, glass-sealed connectors. Shell styles include jam-nut and square flange mount. Threaded mounting holes for high vibration and shock environments. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.
|
 |
Jam-Nut mount feedthrus provide a hermetic connection on both sides of a mounting panel. Stainless steel, glass-sealed connectors. Choose jam-nut, square flange or solder mount versions. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.
|
 |
Stainless steel, glass-to-metal hermetic PCB connectors with PC tail or solder cup contacts. Select front or rear panel mount jam-nut, front panel mount square flange or weld mount shell styles. Contacts are gold plated iron alloy. 100% tested and rated than 1 x 10-7 ccHe/sec leak rate. Open face pressure rating 1000 PSI.
|
 |
These stainless steel, glass-sealed connectors are available with size 12 or 16 coax contacts only. Choose front or rear panel mount jam-nut or box mount connector versions. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Open face pressure rating 1000 PSI.
|
 |
Provide a separable hermetic connection on both sides of a mounting panel. 100% tested to meet 1 X 10-7 ccHe/sec @ 1 atm helium leak rate. Gold plated iron alloy contacts and compression glass dielectric material. The passivated, stainless steel connector shell offers excellent corrosion protection. Available with pin to pin contacts. Power applied to a given contact on one end will result in power to contact directly opposite, regardless of contact identification letter. Shell sizes 5 thru 21 have a maximum open face rated test pressure of 1,000 PSI in one direction.
|
 |
These stainless steel, glass-sealed connectors are available with rear accessory threads. Choose front panel mount jam-nut, rear panel mount jam-nut, or square flange shells. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Stainless steel, glass-to-metal hermetic connectors are available with crimp removable termination and integral banding porch. Choose jam-nut or square flange versions. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Hermetic receptacle with stainless steel shells are glass-sealed and available with solder cup or PC tail contacts. Choose jam-nut or flange mount versions. Contacts are gold plated iron alloy. 100% tested to meet 1 x 10-7 cc/sec helium leakage. Open face pressure rating 1000 PSI.
|
 |
Miniaturized glass-to-metal seal hermetic receptacle for sealed box or instrument panel applications. These stainless steel connectors are available with solder cup or PC tail contacts. 100% tested to 1 x 10-7 cc/second helium leak rate. Open face pressure rating 1000 PSI.
|
 |
Glass-to-metal seal PCB receptacle with .025 (0.64) integral standoff for board washout. Available in square flange, solder mount, weld mount, and jam-nut shell styles. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
Glass-to-metal seal hermetic connector features PC tail Coax contacts for attachment to flexible or rigid board. Integral .025 (.64) standoff for board washout. Available in square flange, solder mount, and jam-nut shell styles. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Backpotted and parylene compatible.
|
 |
Hermetic glass-to-metal feedthru connectors offer a separable connection on both sides of the mounting panel. Innovative encapsulant allows for aluminum shells and gold plated copper alloy contact for improved performance and weight savings. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Backpotted and parylene compatible.
|
 |
Stainless steel, glass-to-metal hermetic connectors are available with crimp removable termination and integral banding porch. Choose jam-nut or square flange versions. Contacts are gold plated iron alloy. 100% tested and rated to 1 x 10-7 ccHe/sec leak rate. Hydrostatic pressure rating of 3500 PSI when fully mated and properly molded.
|
 |
Glass-to-metal seal PCB connector with .025 (0.64) integral standoff for board washout. Available in square flange, solder mount, weld mount, and jam-nut shell styles. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
Series 805 Hermetic Feedthroughs represent the gold standard for hermetic connectors. Glass-to-metal seals provide a consistently reliable hermetic seal and provide a separable hermetic connection on both sides of a mounting panel. Available in shell sizes 8 to 23. Mates with all high density triple-start threaded connectors with the same polarization and opposite contact genders (805-001 and 805-002). Gold plated nickel-iron alloy contacts and compression glass dielectric material. Hermeticity less than 1 x 10-7 cc/second at 1 atmosphere. Stainless steel connector shell provides excellent corrosion resistance.
|
 |
Lightweight feedthru connectors offer a separable connection on both sides of the mounting panel. Innovative encapsulant allows for aluminum shells and gold plated copper alloy contact for improved performance and weight savings. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Backpotted and parylene compatible.
|
 |
Glass-to-metal seal hermetic connector with gold plated size 12 or 16 nickel-iron alloy coax contacts. Threaded standoff for board washout and robust attachment to PC board. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. The stainless steel connector shell provides excellent corrosion protection. Backpotted and parylene compatible.
|
 |
Lightweight encapsulant-sealed hermetic with .025 (0.64) integral standoff for board washout. Aluminum shells and gold plated copper alloy contacts for improved performance and weight savings. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
- Flange Gaskets for Series 800 Mighty Mouse Square Flange Receptacles
These flange gaskets provide sealing between square flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, or conductive fluorosilicone material (Chomerics 1298 silver-filled). Gaskets are .032" (0.8) thick.
- Flange Gaskets for Series 801 Mighty Mouse Square Flange Receptacles
These flange gaskets provide sealing between square flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, or conductive fluorosilicone material (Chomerics 1298 silver-filled). Gaskets are .032" (0.8) thick.
- Flange Gaskets for Series 802 Mighty Mouse Square Flange Receptacles
These flange gaskets provide sealing between square flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, or neoprene material. Gaskets are .032" (0.8) thick.
- Flange Gaskets for Series 803 Mighty Mouse Receptacles
These flange gaskets provide sealing between elliptical flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, or conductive fluorosilicone material (Chomerics 1298 silver-filled). Gaskets are .032" (0.8) thick.
- Flange Gaskets for Series 805 Mighty Mouse Square Flange Receptacles
These flange gaskets provide sealing between square flange receptacles and the mounting panel. Choose fluorosilicone, Viton®, or conductive fluorosilicone material (Chomerics 1298 silver-filled). Gaskets are .032" (0.8) thick.
|
 |
- 809-199
Mounting Flange with standard threads
- 809-303
Mounting Flange with metric threads
|