Standard • Scoop-Proof • High-Pressure Environmental • Hermetic
Designed for use in geophysical and other harsh marine and oil-patch applications, Series 22 Geo-Marine® connectors feature specially designed castellated and knurled coupling nuts for quick connect and disconnect. Single-start, stub Acme threads reduce thread fouling and binding, and an integrated anti-vibration/anti-decoupling mechanism prevents accidental loosening or decoupling. Interfacial, peripheral and piston o-ring seals provide environmental sealing to 5,000 PSI in mated condition. Standard cable plugs (shown below) as well as special-purpose configurations including flange-mount, cable grip, and lanyard quick-disconnect are available.
Reference
![]() |
220-00 and 220-10High-Pressure Environmental/HermeticJam Nut Bulkhead Receptacle, Front Mount |
![]() |
220-01 and 220-11High-Pressure Environmental/HermeticIn-Line Receptacle |
![]() |
220-02 and 220-12High-Pressure Environmental/HermeticSquare Flange Mount Receptacle |
![]() |
220-03 and 220-13Hermetic Solder Mount Bulkhead ReceptacleFront Mount |
![]() |
220-04 and 220-14High-Pressure Environmental/Hermetic Jam NutReceptacle with Accessory Threads, Rear Mount |
![]() |
220-06 and 220-16High-Pressure Environmental Cable Plug |
![]() |
220-07 and 220-17High-Pressure Environmental/Hermetic Jam NutReceptacle, Rear Box Mount |
![]() |
220-09 and 220-19High-Pressure Environmental Box-Mount Plug |
![]() |
227-039 and 227-040High-Pressure Environmental/Hermetic Jam Nut MountBulkhead Feed-Through |