Environmentally-Sealed Breakaway Design for High-Speed Data Transfer Between Terminal Gate and Aircraft
Gatelink Pro™ connectors are exactingly designed to meet the needs of airport terminal-to-aircraft data uplinks. The IP68 sealed receptacle connector on the aircraft is designed for low profile environmental performance (available ProSeal™ protective cover adds additional environmental protection). Plug connectors are ruggedized for rough handling with pogo pin contacts and retention springs recessed deep into the plug to prevent damage. Designed for fast and reliable high-speed Ethernet data transfer up to 1Gb / second. Turnkey overmolded cable assemblies as well as discrete connectors and environmental shrink boots are available.
- Durable pogo pin contact system rated to tens of thousands mating cycles
- Sealed receptacle available with ProSeal spring-action protective cover
- Straight or right-angle AutoShrink wire protection boots or rugged overmolded plug assemblies for reliable environmental protection
![]() |
GateLink Pro™ High-Speed Data Uplink ConnectorEnvironmentally-Sealed Breakaway Design for High-Speed Data Transfer Between Terminal Gate and Aircraft
|