Rugged, Reliable Performance for On-Site Testing
The Glenair small form-factor 245-805 Mighty Mouse Breakout Board allows fast and reliable monitoring / testing of Unit Under Test (UUT) circuits and contacts during operation. The breakout board, equipped with switch technology instead of fragile plastic jumpers, is inserted between the UUT and the interconnect cable assembly to facilitate accurate debugging of intermittent failures / abnormal transient signals. Each breakout board is supplied with a rugged overmolded cordset that ensures test board durability in both laboratory and on-site testing.
- Switches offer improved durability and reliability over plastic jumpers
- .080 test points
- Circuit board is secured in a metal shell for strength and stability
- Supplied with a cable assembly to facilitate on-site testing
- Available for the complete range of Series 805 Mighty Mouse insert arrangements
![]() |
245-805Mighty Mouse Breakout Board |