Configurable, Fast-Turnaround, Catalog Transient Voltage Suppression Filter Connectors
Glenair is the only manufacturer in the high-performance interconnect industry to offer transient voltage suppression interconnects as a fast-turnaround catalog item. These configurable TVS devices prevent catastrophic EMP failure in military and commercial aircraft for both EMP (electromagnetic pulse) as well as lightning protection. Lightweight and small form-factor designs save space and weight. Available configurations include D38999 type receptacles, plugs, and go-between adapters. All available versions may be custom configured to meet specific voltage, wattage, and clamping time requirements. Glenair catalog TVS connectors are designed in accordance with MIL-DTL-38999 electrical, mechanical, and environmental requirements, and mate with appropriate shell size and opposite contact gender connectors.
Reference
- Product Selection Guide
- How to Order
- TVS Selection Chart
- TVS Diode Power Selection Chart - Typical Junction Capacitance
- TVS Diode Requirement Form
![]() |
242-383AMIL-DTL-38999 Series III Type TVS ConnectorAdapter |
![]() |
242-383PMIL-DTL-38999 Series III Type TVS ConnectorPlug with Solder Cup Contacts |
![]() |
242-383SMIL-DTL-38999 Series III Type TVS ConnectorJam Nut Receptacle with Crimp Contacts |
![]() |
244-001MIL-DTL-38999 Series III Type TVS ConnectorJam Nut Receptacle with RJ45 Jack to Rear Solder Cup or PC Tail Termination and Standoffs |
![]() |
244-002MIL-DTL-38999 Series III Type TVS ConnectorWall Mount Receptacle with RJ45 Jack To Rear Solder Cup or PC Tail Termination and Standoffs |
![]() |
244-003MIL-DTL-38999 Series III Type TVS ConnectorJam Nut Receptacle with RJ45 Jack To Rear Solder Cup or PC Tail Termination and Accessory Threads |
![]() |
244-004MIL-DTL-38999 Series III Type TVS ConnectorRear Panel Mount Receptacle with RJ45 Jack to Rear Solder Cup or PC Tail Termination and Accessory Threads |