The Power Connector for Extreme Environments — Now Available EMI/EMP Filter Class
The Series 970 PowerTrip® connector fills the need for a military-grade harsh environment power connector with improved mechanical, environmental and electrical performance. PowerTrip® also delivers reduced size and weight compared to lower-density 5015 type power connectors. Featuring triple-start mating threads, crimp rear-release contacts, upgraded finish choices and improved EMI protection, the PowerTrip® connector is ideal for power distribution units, hybrid electric drives, motors, and other high current, high-reliability applications. Available EMI/EMP filter receptacles are rated to 1,250 VDC DWV and supplied with solder cups for easy termination and installation.
Reference
Related Catalog
![]() |
240-970W Square Flange ReceptacleSeries 970 PowerTrip® ConnectorsFilter Receptacles |
![]() |
240-970J Jam Nut ReceptacleSeries 970 PowerTrip® ConnectorsFilter Receptacles |