For Land, Sea, and Space Applications where Guaranteed Performance is an Absolute Mission Requirement
Glenair Filter Micro-D connectors are low-pass filters, transmitting DC and low frequency signals while attenuating unwanted high frequency noise. These connectors are available with C filter elements or Pi filters. The filter substrates are constructed with a ceramic planar capacitor array.
Glenair Filter Micro-D's meet the demanding performance requirements of MILDTL-83513, except for a reduction in the dielectric withstanding voltage rating to 250 volts DC (higher voltages available on request). The TwistPin contact system assures superior performance in the most demanding applications. Glenair offers the broadest selection of high-availability catalog Micro-D filter connectors, including standard density, high density, mixed power and signal, and more.
Reference
- Product Selection Guide
- General Information
- Recommended Panel Cutouts
- MIL-STD-681 Color Code Chart
- Micro-D Filter Connectors Special Products
![]() |
240-030Micro-D Filter ConnectorsSolder Cup |
![]() |
240-031PCB Micro-D Filter ConnectorsVertical Mount
|
![]() |
240-032Pre-Wired Micro-D Filter ConnectorsInsulated Wire |
![]() |
240-033Micro-D Pin-Socket In-Line Filter Adapters |
![]() |
240-034PCB Micro-D Filter ConnectorsRight Angle |
![]() |
240-075Rear Panel Mount Micro-D Filter ConnectorsSolder Cup |
![]() |
240-076Rear Panel Mount PCB Micro-D Filter ConnectorsVertical Mount Style |
![]() |
240-077Rear Panel Mount Micro-D Filter ConnectorsInsulated Wire |
![]() |
240-078Rear Panel Mount Micro-D Filter ConnectorsCondensed Board Right Angle Type |
![]() |
247-379Edge Board Micro-D Filter Connector |
![]() |
2470-1048Combo Micro-D Filter Connector for Power Applications |
![]() |
249-EMITS-MICROEMITS EMI TroubleshooterMicro-D Edition |