Ultra Small and Lightweight EMI/EMP Filter Connectors
Glenair's filtered Series 80 Mighty Mouse connectors provide significant size and weight savings compared to larger "MS" connectors. The high density #23 contacts provide almost double the density of D38999. Designed to meet stringent aerospace performance requirements, these connectors are offered with standard low pass Pi or C circuit filter arrays, or with customized filters to meet your specific needs. Thermally conductive epoxy protects the filter package from mechanical and heat stress and also provides a waterproof seal. These filtered receptacles mate to Series 801 stub ACME threaded, Series 804 Push-Pull, Series 805 Triple-Start and Series 800 UN threaded, and are available in jam nut, square flange and connector adapter versions.
Reference
- Product Selection Guide
- Normal and Alternate Key Positions
- Contact Arrangements (Pin Front View) with Printed Circuit Board Dimensions
![]() |
240-801Series 801 Mighty Mouse Filter ConnectorHigh Density, Quick Coupling Threads |
![]() |
240-801-12Series 801 Mighty Mouse Filter ConnectorDual-Flange Wall-Mount Receptacle |
![]() |
240-801-18Series 801 Mighty Mouse Filter ConnectorDual-Flange Jam Nut Receptacle |
![]() |
240-801-AASeries 801 Mighty Mouse Filter Connector AdapterHigh Density, Quick Coupling Threads |
![]() |
240-804Series 804 Mighty Mouse Filter ConnectorJam Nut Receptacle, Push-Pull Quick Disconnect |
![]() |
240-805Series 805 Mighty Mouse Filter ConnectorReceptacles with Triple-Start ACME Coupling Threads
|
![]() |
240-805-12Series 805 Mighty Mouse Filter ConnectorDual-Flange Wall-Mount Receptacle |
![]() |
240-805-18Series 805 Mighty Mouse Filter ConnectorDual-Flange Jam Nut Receptacle |
![]() |
240-805-AASeries 805 Mighty Mouse Filter ConnectorAdapter with Triple-Start ACME Coupling Threads |
![]() |
240-800Series 800 Mighty Mouse Filter ConnectorReceptacles with UN Mating Threads, Square Flange or Jam Nut |