MIL-DTL-38999 Type Fiber Optic Connectors, M29504/04 and M29504/05 Termini and Turnkey Factory Cable Assemblies

MIL-DTL-38999 Type Fiber Optic Connectors, Termini and Cables

D38999 Connectors with M29504/04 and /05 Termini: The Standard Military-Aerospace Fiber Optic Connector / Termini Solution

MIL-DTL-38999 type fiber optic interconnection systems are the recognized standard for all military and commercial aerospace applications that depend on tight-tolerance optical termini alignment, high-levels of connector reliability, rugged environmental and mechanical performance and low dB insertion loss. Designed specifically for air and space, the Glenair MIL-DTL-38999 type tight-tolerance fiber optic connection system with qualified MIL-PRF-29504/4 socket and MIL-PRF-29504/5 pin termini for size 16 cavity insert arrangements has been successfully deployed in applications ranging from the F-35 Joint Strike Fighter and the venerable F-22 to dozens of other fixed wing and rotary aircraft applications. Glenair manufactures all components in house, including tight-tolerance M38999 fiber optic connectors, ultra-low dB loss QPL M29504/04 (pin) and /05 (socket) termini for both single and multi-mode applications, as well as a complete range of assembly tools and other accessory components. Glenair is also able to supply custom hermetic seal fiber optic connectors (consult factory). Hermetic fiber optic receptacles and bulkhead feedthrough connectors are designed for vacuum applications, pressurized bulkheads, and pressurized equipment (box) housings. Glenair hermetic seal fiber optic connector technology incorporates both redundant O-ring sealed termini and signature CODE RED hermetic encapsulant.

Reference

Product Datasheet


QPL Fiber Optic termini for D38999 Series III F/O connectors M29504/05 and M29504/04 termini

M29504/05 and M29504/04 termini

QPL Fiber Optic termini for D38999 Series III F/O connectors
38999 Fiber Optic 180-091 Fiber Optic Connection System

180-091

MIL-DTL-38999 Series III Type
Fiber Optic Connection System
  • Contact Arrangements
  • Panel Cutouts
38999 Fiber Optic 180-091 (05) In-Line Receptacle

180-091 (05) In-Line Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
38999 Fiber Optic 180-091 (06) Plug

180-091 (06) Plug

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
38999 Fiber Optic 180-091 (08) Jam Nut Mount Receptacle

180-091 (08) Jam Nut Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type
38999 Fiber Optic 180-091 (H7) Square Flange Wall Mount Receptacle

180-091 (H7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Standard (Round) Holes
38999 Fiber Optic 180-091 (S7) Square Flange Wall Mount Receptacle

180-091 (S7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Slotted Holes
38999 Fiber Optic 180-091 (T7) Square Flange Wall Mount Receptacle

180-091 (T7) Square Flange Wall Mount Receptacle

Advanced Fiber Optic Connector
MIL-DTL-38999 Series III Type with Threaded Insert Holes
38999 Fiber Optic 660-023 and -024 • 660-049 and -050 Metal and Composite Protective Covers

660-023 and -024660-049 and -050

MIL-DTL-38999 Series III Type
Metal and Composite Protective Covers
38999 Fiber Optic 189-016 Backshell with Banding Strain Relief

189-016

Backshell with Banding Strain Relief
Environmental Resistant for MIL-DTL-38999 Series III Fiber Optic Connectors
38999 Fiber Optic 189-037 Environmental Backshell with Banding Strain Relief for MIL-DTL-38999 Series III Fiber Optic Connectors

189-037

Environmental Backshell with Banding Strain Relief for MIL-DTL-38999 Series III Fiber Optic Connectors
38999 Fiber Optic 377-014 Composite Backshell for Fiber Optic MIL-DTL-38999 Series III & IV Connectors

377-014

Composite Backshell for Fiber Optic MIL-DTL-38999 Series III & IV Connectors
38999 Fiber Optic 377-040 Composite Strain-Relief Backshell

377-040

Composite Strain-Relief Backshell for Fiber Optic MIL-DTL-38999 Series III Connectors
38999 Fiber Optic 377-041 Composite FiberCon Conduit Adapter

377-041

Composite FiberCon Conduit Adapter for Fiber Optic MIL-DTL-38999 Series III Connectors
38999 Fiber Optic 189-038 Composite Connector Backshell Adapter for Helical Convoluted Tubing

189-038

Composite Connector Backshell Adapter for Helical Convoluted Tubing to be used with MIL-DTL-38999 Series III & IV Fiber Optic Connectors
38999 Fiber Optic 712-416 • PEEK Only Composite Straight Backshell Adapter

712-416 • PEEK Only

Composite Straight Backshell Adapter for MIL-DTL-38999 Series lll and IV Fiber Optic Connectors
38999 Fiber Optic 630-015

630-015

Fiber Optic Cable Bulkhead Adapter with Kevlar Braid Sock and Shrink Sleeving
38999 Fiber Optic Rugged Overmolded Polyurethane

Rugged Overmolded Polyurethane

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
38999 Fiber Optic Plastic and Metal-Core Conduit Assembly

Plastic and Metal-Core Conduit Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
38999 Fiber Optic Field Repairable Banding Backshell Assembly

Field Repairable Banding Backshell Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to D38999 Series III
38999 Fiber Optic Inside-the-Box Receptacle/Pigtail Assembly

Inside-the-Box Receptacle/Pigtail Assembly

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
38999 Fiber Optic Inside-the-Box Receptacle/Pigtail Assembly with FiberCon Backshell

Inside-the-Box Receptacle/Pigtail Assembly with FiberCon Backshell

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
38999 Fiber Optic Inside-the-Box Receptacle/Pigtail Assembly with Low-Profile Backshell and Conduit

Inside-the-Box Receptacle/Pigtail Assembly with Low-Profile Backshell and Conduit

Glenair ASAP Fiber Optic Cable Sets
D38999 Series III to ST, FC, SC, LC & SMA
38999 Fiber Optic 180-071 (-3) Wall Mount Receptacle

180-071 (-3) Wall Mount Receptacle

Single Channel Fiber Optic Connector
Environmental Resistant for Glenair 181-002 Rear Release Pin Termini
38999 Fiber Optic 180-071 (-4) Jam Nut Mount Receptacle

180-071 (-4) Jam Nut Mount Receptacle

Single Channel Fiber Optic Connector
Environment Resistant for Glenair 181-002 Rear Release Pin Termini
38999 Fiber Optic 180-071 (-6) Plug

180-071 (-6) Plug

Single Channel Fiber Optic Connector
Environmental Resistant for Glenair 181-001 Rear Release Socket Termini
38999 Fiber Optic 189-047 Plug and Receptacle Protective Covers

189-047

Plug and Receptacle Protective Covers for Single Channel 180-071 Series Fiber Optic Connectors
38999 Fiber Optic 189-055 Single Channel Fiber Optic Connector Backshell

189-055

Single Channel Fiber Optic Connector Backshell
Environmental Resistant for 180-071 Series Single Channel Fiber Optic Connectors
38999 Fiber Optic 180-076 Fiber Optic Splice

180-076 Fiber Optic Splice

For use with Glenair 180-001 and 181-002 Rear Release Termini Type Connectors
38999 Fiber Optic 180-052 2 Channel Fiber Optic Receptacle Connector for M29504/05 Socket Terminus

180-052

2 Channel Fiber Optic Receptacle Connector for M29504/05 Socket Terminus
38999 Fiber Optic 180-053 2 Channel Fiber Optic Plug Connector for M29504/04 Pin Terminus

180-053

2 Channel Fiber Optic Plug Connector for M29504/04 Pin Terminus
Fiber Optic Termination, Inspection, and Troubleshooting Tools and Kits

Fiber Optic Termination, Inspection, and Troubleshooting Tools and Kits

  • GTK1000
  • ABC 54705
  • 180-043180-049180-050
  • 180-044 (06)
  • 180-044 (07)
  • 180-072 (06)
  • 180-072 (07)
  • 180-073 (06)
  • 180-073 (07)
Interactive Module Selection Guide

Fiber Optic Termini Selection Guide

Interactive matrix of Glenair fiber optic termini, including mil-qualified M29504 part numbers as well as Glenair Signature high-density, GRIN-lens, jewel, expanded beam, and MT solutions. Complete technical specifications organized by optical performance and mechanical properties, plus direct links to all Glenair manufactured Fiber Optic Termini order information.