Rugged High-Speed Interconnect Solutions
Glenair rugged connectors, contacts, cables and accessories support a wide array of high-speed protocols—from aerospace standards like ARINC 1553 and CAN bus to networking and peripheral standards including 1000BASE-T Ethernet, USB 3.0, and SATA.
High-Speed Mil-Aero Interconnect Solutions
Glenair Signature Electrical, Optical, and RF / Microwave Connector, Cable, and Contact Ecosystems
Reference Materials
El-Ochito High-Speed Shielded Size #8 Contacts, Connectors, and Cable Assemblies
El Ochito® High-Speed Octaxial Contacts
Ethernet, USB, HDMI, DisplayPort, SATA
Series 806 Mil-Aero Micro Miniature Connectors
High-Speed Ethernet, USB 3.0, HDMI, DisplayPort
SuperNine® High-Speed Connectors Series 23
MIL-DTL-38999 High-Speed Solution
SuperFly® Datalink
Series 882
40 Gigabit Ethernet, HDMI, USB, DisplayPort, SATA
High-Speed Micro-Crimp Series 792
High-Speed, Ethernet, USB 3.0, HDMI, DisplayPort
Micro-D
Modular Micro-D
Series GMMD
18Gbps, SM landing tabs, very compact
High-Speed Micro-D
Series GHSM
15 Gbps, USB3.0, 10GbE, PCIe 3.0, ++
Micro-D VersaLink™ Connectors
Ultra miniature, highest speed and density
VersaLink
VersaLink™ "Zero-Crosstalk" Twinax
Interconnect Ecosystem
28Gbps, 100 ohm
VersaLink™ Contact Technology
“Zero-Crosstalk” Twinax Contacts and Pre-Terminated Cable Jumper Assemblies
Series 806 VersaLink™ Connectors
Mil-Aero Micro Miniature Circular
Series 794 VersaLink™ Connectors
Precision-Machined, Shielded Rectangular
High-Speed Products Optimized for Field Termination
SpeedMaster™ High-Speed 10G Connectors
10GBASE-T, Assemble with 38999 tools
SuperSeal™ RJ45, USB, HDMI, DisplayPort
Ethernet, USB, Video, IP67 unmated
Octobyte™
Ethernet, CAT7A, COAX, Power
SpeedLine Cables Optimized for Glenair Signature Series High-Speed Connectors
SpeedLine Cables for General Impedance-Controlled Applications
963-079-24-01
100 Ohm Star Quad Quadrax Cable, #24 AWG
963-073-24
963-073-26
963-073-28
963-073-30
100 Ohm Shielded Twisted Pair Cable, #24/#26/#28/#30 AWG
963-164-24
963-164-26
120 Ohm Silver Plated Copper Alloy, #24/#26 AWG
High-Speed Connector Test Reports
Our Unique High-Speed Protocol Interconnect Value Proposition
Turnkey Solutions: Integrated High-Speed Protocol cable assemblies built around Glenair aerospace-grade controlled impedance SpeedLine™ cabling, connectors, and contacts.