Materials, Backshells, and Fittings
Certain application environments, such as commercial aircraft, vehicles, and transit systems require unique or special purpose materials to be used in all wire-protection interconnect systems. The use of low-smoke zero-halogen materials, for example, is a common requirement in transportation systems. This section of the Glenair high performance conduit catalog presents a selection of just some of the special purpose core materials and fitting designs available from Glenair. These products are generally not compatible or intermateable with the tubing and fittings found in the other sections of this book. However, if there is a particular functional design that is of interest, Glenair is certainly able to produce the part for use with our standard Series 74 and Series 75 materials. Please consult the factory for additional information.
Reference
Series 72 Annular Polymer Core
Product Datasheet
Related Catalog
![]() |
Polymer and Metal-Core Material Types and ConfigurationsReference Part Number:
|
![]() |
120-108Standard DiameterPEEK Helical Convoluted Tubing for Fiber Optic applications |
![]() |
120-132Ultra Small DiameterPEEK Helical Convoluted Tubing for Fiber Optic applications |
![]() |
712-416PEEK Convoluted Tubing-to-Connector Backshell for MIL-DTL-38999 Series III & IV, Composite |
![]() |
377-014Convoluted Tubing-to-Connector Backshell for Fiber Optic MIL-DTL-38999 Series III & IV Connectors |
![]() |
189-014Straight Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors |
![]() |
189-02190° and 45° Backshell for PEEK Convoluted Tubing to be used with MIL-PRF-28876 Fiber Optic Connectors |
![]() |
189 M* 052Convoluted Tubing Backshell for Series 80 Mighty Mouse Fiber Optic Connectors |
![]() |
710-928Guardian TransitionAluminum Transition for Annular Convoluted Tubing |
![]() |
710-930Guardian TransitionAluminum Transition for Annular Convoluted Tubing |
![]() |
710-929Guardian Transition, Split Body Aluminum Transition for Annular Convoluted Tubing |
![]() |
712-886Guardian Adapter, Straight, 45° and 90° Split Shell for Annular Convoluted Tubing |