The Smart Way to Reduce Launch and Flight Weights in Aerospace Systems
For many applications, the cable shield is the most important element in controlling EMI. Unfortunately, metal shielding — especially when applied in multiple layers — can be extremely heavy. The opportunity to provide robust EMI shielding at a fraction of the weight is the principal advantage of composite thermoplastic braid made from AmberStrand® material. Transfer impedance test reports demonstrate the effectiveness of the material as compared to conventional metal solutions. Mechanical properties are comparable to other non-metallic materials (see Table I).
Reference
![]() |
103-026100% AmberStrand® Composite Braid for EMI Shielding Applications |
![]() |
103-02775% / 25% AmberStrand® Composite / NiCu Braid for EMI Shielding Applications |
![]() |
102-051PEEK Tubular Braid (Black) for Series 74 Convoluted Tubing |
![]() |
687-749Composite AS85049/93 Banding Split-Ring |