Convoluted Tubing Wire Protection Systems: Where Flexibility and Field Repairability Meet
Advanced EMI Shielded Wire Protection Systems for Shipboard, Aerospace, Electric Vehicle and Heavy Equipment Applications
Glenair's Series 74 Helical Convoluted Tubing Systems provide outstanding wire circuit and cable protection for applications that require advanced durability and flexibility compared to standard jacketed cables. The series 74 system features a broad selection of transition fittings and adapters for easy routing and incorporation of industry-standard connectors. Our PEEK™ polymers result in extremely rugged, lightweight enclosures for wiring systems deployed in harsh environment applications. Turnkey wired assemblies can be equipped with a broad range of fittings, jacketing and screening materials.
Reference
- General Information
- Selection Guide
- Material Properties and Colors
- Determining Tubing Size
- Series 74 Helical Convoluted Tubing (AMS-T-81914) Standard Tubing, Braiding and Jacketing Configurations PEEK, PFA, FEP, PTFE and Tefzel® (ETFE) Formulas
![]() |
120-100Series 74 Helical Convoluted Tubing (AMS-T-81914) Type A: Convoluted Tubing Only |
![]() |
120-103Series 74 Helical Convoluted Tubing (AMS-T-81914) Type B: Convoluted Tubing with Black Dacron® Braid |
![]() |
121-100Series 74 Helical Convoluted Tubing (AMS-T-81914) Type C: Convoluted Tubing with External Shield and Jacket |
![]() |
121-101Series 74 Helical Convoluted Tubing (AMS-T-81914) Type D: Convoluted Tubing with Single External Shield |
![]() |
121-102Series 74 Helical Convoluted Tubing (AMS-T-81914) Type E: Convoluted Tubing with Two External Shields |
![]() |
121-103Series 74 Helical Convoluted Tubing (AMS-T-81914) Type F: Convoluted Tubing with Jacket and Two Shields |
![]() |
123-100Series 74 Helical Convoluted Tubing (AMS-T-81914) Type G: Convoluted Tubing with Jacket |
![]() |
377-041Composite Fiber-Optic Conduit Backshell Self-Locking Rotatable Coupling |
![]() |
710-318Composite Split Junction Fitting "T" Configuration |
![]() |
710-319Composite Split Junction Fitting "Y" Configuration |
![]() |
710-320Composite Split Junction Fitting Straight with 45° Branch Configuration |
![]() |
710-321Composite Split Junction Fitting Plus ("+") Configuration |
![]() |
712S269Composite Shrink Boot Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing |
![]() |
712S270Composite EMI/RFI Single Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing |
![]() |
712S271Composite Dual EMI/RFI Shield Termination Conduit Fitting For Glenair Series 74 Helical Convoluted Tubing |
![]() |
712-419Composite Conduit-to-Connector Adapter Straight, 45° and 90° For Glenair Series 74 Helical Convoluted Tubing |