Swing-Arm® Clamp

Swing-Arm Clamp / Series 87

Series 87Series 319

Swing-Arm® clamps provide cable strain relief for mil spec circular electrical connectors including M38999, M83723, and M5015, along with Glenair's Series 80 Mighty Mouse and Series 806 Mil-Aero connectors. Swing-Arms have repositionable arms for straight, 45° or 90° cable positions. Rugged Swing-Arm clamps offer easy installation, long-term performance, weight savings and SKU reduction.

Performance tested to stringent AS85049 mechanical and electrical standards, self-locking Swing-Arm clamps are suitable for high vibration environments including military and commercial aircraft.

Reference

Related catalog


Primary Qualification Test Report for Swing-Arm Backshell

Swing-Arm® Clamps on this page for...


Swing-Arm® Clamps for AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234

870A001 Swing-Arm Saddle Clamp

870A001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms.

870A001 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

870A002 Swing-Arm Saddle Clamp, Braid Sock, Composite

870A002
Swing-Arm Saddle Clamp, Braid Sock, Composite

Shielded, self-locking, adjustable arms.

870A002 composite Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

870A003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

870A003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

Shielded, self-locking, adjustable arms.

870A003 stainless steel or aluminum Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

870A004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

870A004
Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870A004 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, AS81703 Series 3, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS81703 Series 3, AS95234.

870A005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

870A005
Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

Shielded, self-locking, adjustable arms.

870A005 aluminum or stainless steel Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

871A001 Swing-Arm Flex Clamp

871A001
Swing-Arm Flex Clamp

Lightweight, self-locking, flexible arms.

871A001 Swing-Arm Flex Clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

871A002 Swing-Arm Flex Clamp with Braid Sock, Composite

871A002
Swing-Arm Flex Clamp with Braid Sock, Composite

Shielded. Lightweight. Self-locking. Adjustable arms.

871A002 Swing-Arm Flex Clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

871A003 Swing-Arm Flex Clamp with Braid Sock, Aluminum

871A003
Swing-Arm Flex Clamp with Braid Sock, Aluminum

Shielded. Lightweight. Self-locking. Adjustable arms.

871A003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

871A004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

871A004
Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870A004 Swing-Arm saddle clamp fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

871A005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

871A005
Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

Shielded, self-locking, adjustable arms.

871A005 Swing-Arm Flex Clamp has aluminum coupling nut and body with high strength thermoplastic flex arms. Fits AS50151 crimp, AS95234, MIL-DTL-26482 Series II, and MIL-DTL-83723 Series III connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For AS50151 Crimp, M26482 Series II, M83723 Series III, AS95234.

Swing-Arm® Clamps for MIL-DTL-38999 Series I and II Connectors

870F001 Swing-Arm Saddle Clamp

870F001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms.

870F001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

For MIL-DTL-38999 Series I and II Connectors.

870F002 Swing-Arm Saddle Clamp, Braid Sock, Composite

870F002
Swing-Arm Saddle Clamp, Braid Sock, Composite

Shielded, self-locking, adjustable arms.

870F002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

870F003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

870F003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

Shielded, self-locking, adjustable arms.

870F003 stainless steel or aluminum Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

870F004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

870F004
Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870F004 Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

870F005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

870F005
Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

Shielded, self-locking, adjustable arms.

870F005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

871F001 Swing-Arm Flex Clamp

871F001
Swing-Arm Flex Clamp

Lightweight, self-locking, flexible arms.

871F001 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.

For MIL-DTL-38999 Series I and II Connectors.

871F002 Swing-Arm Flex Clamp with Braid Sock, Composite

871F002
Swing-Arm Flex Clamp with Braid Sock, Composite

Shielded. Lightweight. Self-locking. Adjustable arms.

871F002 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

871F003 Swing-Arm Flex Clamp with Braid Sock, Aluminum

871F003
Swing-Arm Flex Clamp with Braid Sock, Aluminum

Shielded. Lightweight. Self-locking. Adjustable arms.

871F003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

871F004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

871F004
Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870F004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

871F005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

871F005
Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

Shielded, self-locking, adjustable arms.

871F005 Swing-Arm Flex Clamp has aluminum coupling nut and body. Flex arms are high strength thermoplastic. Fits MIL-DTL-38999 Series I and II connectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series I and II Connectors.

Swing-Arm® Clamps for MIL-DTL-38999 Series III and IV Connectors

870H001 Swing-Arm Saddle Clamp

870H001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms.

870H001 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

For MIL-DTL-38999 Series III and IV Connectors.

870H002 Swing-Arm Saddle Clamp, Braid Sock, Composite

870H002
Swing-Arm Saddle Clamp, Braid Sock, Composite

Shielded, self-locking, adjustable arms.

870H002 composite Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

870H003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

870H003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

Shielded, self-locking, adjustable arms.

870H003 stainless steel or aluminum Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

870H004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

870H004
Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870H004 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

870H005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

870H005
Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

Shielded, self-locking, adjustable arms.

870H005 aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

871H001 Swing-Arm Flex Clamp

871H001
Swing-Arm Flex Clamp

Lightweight, self-locking, flexible arms.

871H001 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.

For MIL-DTL-38999 Series III and IV Connectors.

871H002 Swing-Arm Flex Clamp with Braid Sock, Composite

871H002
Swing-Arm Flex Clamp with Braid Sock, Composite

Shielded. Lightweight. Self-locking. Adjustable arms.

871H002 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

871H003 Swing-Arm Flex Clamp with Braid Sock, Aluminum

871H003
Swing-Arm Flex Clamp with Braid Sock, Aluminum

Shielded. Lightweight. Self-locking. Adjustable arms.

871H003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

871H004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

871H004
Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

871H004 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

871H005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

871H005
Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

Shielded, self-locking, adjustable arms.

871H005 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Aluminum coupling nut and body, flex arms are high strength thermoplastic. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For MIL-DTL-38999 Series III and IV Connectors.

Swing-Arm® Clamps for Series 80 Mighty Mouse Connectors

870M001 Swing-Arm Saddle Clamp

870M001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms.

870M001 Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

For Series 80 Mighty Mouse Connectors.

870M002 Swing-Arm Saddle Clamp, Braid Sock, Composite

870M002
Swing-Arm Saddle Clamp, Braid Sock, Composite

Shielded, self-locking, adjustable arms.

870M002 composite Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

870M003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

870M003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

Shielded, self-locking, adjustable arms.

870M003 stainless steel or aluminum Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

870M004 Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

870M004
Swing-Arm Saddle Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870M004 Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

870M005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

870M005
Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

Shielded, self-locking, adjustable arms.

870M005 aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

871M001 Swing-Arm Flex Clamp

871M001
Swing-Arm Flex Clamp

Lightweight, self-locking, flexible arms.

871M001 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.

For Series 80 Mighty Mouse Connectors.

871M002 Swing-Arm Flex Clamp with Braid Sock, Composite

871M002
Swing-Arm Flex Clamp with Braid Sock, Composite

Shielded. Lightweight. Self-locking. Adjustable arms.

871M002 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

871M003 Swing-Arm Flex Clamp with Braid Sock, Aluminum

871M003
Swing-Arm Flex Clamp with Braid Sock, Aluminum

Shielded. Lightweight. Self-locking. Adjustable arms.

871M003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

871M004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

871M004
Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

871M004 Swing-Arm Flex Clamp fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

871M005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

871M005
Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

Shielded, self-locking, adjustable arms.

871M005 Swing-Arm Flex Clamp has aluminum coupling nut and body, flex arms are high strength thermoplastic. Fits Glenair Series 80 Mighty Mouse connectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled microband. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 80 Mighty Mouse Connectors.

Swing-Arm® Clamps for Series 806 Mil-Aero Connectors

870V001 Swing-Arm Saddle Clamp

870V001
Swing-Arm Saddle Clamp

Self-locking, adjustable arms.

870V001 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threaded inserts to withstand high vibration. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in composite, aluminum or stainless steel.

For Series 806 Mil-Aero Connectors.

870V002 Swing-Arm Saddle Clamp, Braid Sock, Composite

870V002
Swing-Arm Saddle Clamp, Braid Sock, Composite

Shielded, self-locking, adjustable arms.

870V002 composite Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant glass-reinforced thermoplastic meets AS85049 requirements. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

870V003 Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

870V003
Swing-Arm Saddle Clamp, Braid Sock, SST/Aluminum

Shielded, self-locking, adjustable arms.

870V003 stainless steel or aluminum Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Full radius saddles have self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

870V004 Swing-Arm Saddle Clamp, Banding Adapter, Composite

870V004
Swing-Arm Saddle Clamp, Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

870V004 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

870V005 Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

870V005
Swing-Arm Saddle Clamp, EMI Banding Adapter, Aluminum/SST

Shielded, self-locking, adjustable arms.

870V005 aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Available in two clamp sizes: standard clamp fits most wire bundles, large clamp has increased clearance for oversize wire bundles. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

871V001 Swing-Arm Flex Clamp

871V001
Swing-Arm Flex Clamp

Lightweight, self-locking, flexible arms.

871V001 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Use with unshielded wire bundles. Adjustable arms pivot to 0°, 45° or 90° positions. Use banding strap or cable tie to secure arms to wire bundle. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Clamp and coupling nut are composite or aluminum, flex arms are PEEK. Passivated SST hardware.

For Series 806 Mil-Aero Connectors.

871V002 Swing-Arm Flex Clamp with Braid Sock, Composite

871V002
Swing-Arm Flex Clamp with Braid Sock, Composite

Shielded. Lightweight. Self-locking. Adjustable arms.

871V002 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Corrosion-resistant high performance thermoplastic meets AS85049 requirements. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

871V003 Swing-Arm Flex Clamp with Braid Sock, Aluminum

871V003
Swing-Arm Flex Clamp with Braid Sock, Aluminum

Shielded. Lightweight. Self-locking. Adjustable arms.

871V003 Swing-Arm Flex Clamp has aluminum coupling nut and body with thermoplastic flex arms. Fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Supplied with 12 inches (305 mm) of shield braid attached to metal interface ring. Braid choices include 34 AWG nickel/copper, 34 AWG tin/copper, ultralightweight AmberStrand® or microfilament nickel/SST Armorlite®. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

871V004 Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

871V004
Swing-Arm Flex Clamp, EMI Banding Adapter, Composite

Shielded, self-locking, adjustable arms.

871V004 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

871V005 Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

871V005
Swing-Arm Flex Clamp, EMI Banding Adapter, Aluminum

Shielded, self-locking, adjustable arms.

871V005 Swing-Arm Flex Clamp has aluminum coupling nut and body with high strength thermoplastic flex arms. Fits Glenair Series 806 Mil-Aeroconnectors. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

For Series 806 Mil-Aero Connectors.

Swing-Arm® Clamps for Series 970 PowerTrip® Connectors

870P001 PowerTrip Swing-Arm, Non-EMI

870P001
PowerTrip Swing-Arm, Non-EMI

Self-locking, adjustable arms.

Aluminum or SST. Use with unshielded power cables. Adjustable arms pivot to 0°, 45° or 90° positions. Arms have self-locking threads to withstand high vibration. Full radius saddles have self-locking clinch nuts, bushing option fills excess voids in clamp. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration. Available in aluminum or stainless steel. Use Glenair TurboFlex power feeder cable to mitigate contact/grommet splay.

For Series 970 PowerTrip® Connectors

Swing-Arm® Style II Flex Clamps

Composite Swing-Arm Style II Saddle Clamp, Banding Adapter, 870H006

870H006
Composite Swing-Arm Style II Saddle Clamp, Banding Adapter

For MIL-DTL-38999 Series III & IV

870H006 Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
SST/Al Alloy Swing-Arm Style II Saddle Clamp, Banding Adapter, 870H007

870H007
SST/Al Alloy Swing-Arm Style II Saddle Clamp, Banding Adapter

For MIL-DTL-38999 Series III & IV

870H007 Aluminum or stainless steel Swing-Arm saddle clamp fits MIL-DTL-38999 Series III and IV connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
Composite Swing-Arm Style II Saddle Clamp, Banding Adapter, 870V006

870V006
Composite Swing-Arm Style II Saddle Clamp, Banding Adapter

For Series 806 MIL-AERO Connectors

870V006 Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
SST/Al Alloy Swing-Arm Style II Saddle Clamp, Banding Adapter, 870V007

870V007
SST/Al Alloy Swing-Arm Style II Saddle Clamp, Banding Adapter

For Series 806 MIL-AERO Connectors

870V007 Aluminum or stainless steel Swing-Arm saddle clamp fits Glenair Series 806 Mil-Aero connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Banding adapter has optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Full radius saddles with self-locking clinch nuts. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
Composite Swing-Arm Style II Flex Clamp, Banding Adapter, 871H006

871H006
Composite Swing-Arm Style II Flex Clamp, Banding Adapter

For MIL-DTL-38999 Series III & IV

871H006 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
Al Alloy Swing-Arm Style II Flex Clamp, Banding Adapter, 871H007

871H007
Al Alloy Swing-Arm Style II Flex Clamp, Banding Adapter

For MIL-DTL-38999 Series III & IV

871H007 Swing-Arm Flex Clamp fits MIL-DTL-38999 Series III and IV connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Aluminum coupling nut and body, flex arms are high strength thermoplastic. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
Composite Swing-Arm Style II Flex Clamp, Banding Adapter, 871V006

871V006
Composite Swing-Arm Style II Flex Clamp, Banding Adapter

For Series 806 MIL-AERO Connectors

871V006 Swing-Arm Flex Clamp fits Glenair Series 806 Mil-Aero connectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. Includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II
Al Alloy Swing-Arm Style II Flex Clamp, Banding Adapter, 871V007

871V007
Al Alloy Swing-Arm Style II Flex Clamp, Banding Adapter

For Series 806 MIL-AERO Connectors

871V007 Swing-Arm Flex Clamp has aluminum coupling nut and body with high strength thermoplastic flex arms. Fits Glenair Series 806 Mil-Aeroconnectors. Style II accommodates larger cable entry sizes than standard Swing-Arm clamps. Adjustable arms pivot to 0°, 45° or 90° positions. includes EMI banding adapter with optional "T" slots for pigtailed individual shields. Terminate shield braid to adapter with optional Band-Master ATS® pre-coiled banding strap. Coupling nut has anti-decoupling mechanism for audible detented coupling and prevents backoff under high vibration.

  • Style II