The Flexible, Lightweight alternative to Standard Jacketed Cables
Series 72, 74 and 75
Conduit systems are ideally suited when wire protection requirements do not allow the specification of standard jacketed and shielded cabling. Jet aircraft landing gear applications, for example, require greater flexibility and mechanical protection against impact damage than is possible to provide in even the most aggressively armored cables. Glenair metal-core and polymercore conduit systems provide superior wire protection, electromagnetic compatibility, flexibility, and ease-of-installation and maintenance compared to standard jacketed cables. Choose from turnkey factory-terminated systems or convenient user-installable fittings and materials.
Reference
Related Catalogs
- Shipboard Interconnect and Conduit Solutions
- High-Performance Conduit Systems for Interconnect Applications
- Guardian Conduit System / Series 72
Interconnect Capability Guide > Section H
![]() |
Annular Polymer-Core Conduit SystemsSeries 72 |
![]() |
Metal-Core Conduit SystemsSeries 75 |
![]() |
Navy Shipboard Conduit SystemsAnd other special-purpose conduit systemsMIL-PRF-24758 |