Swing-Arm® 3-in-1 Backshells with Integrated Shield SocksBraided Ground StrapsPiggyback BootsBand-Master ATS®Heat Shrink Termination Sleeves
Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding
Series 107
A single lightning strike can hit an aircraft with as much as 1,000,000 volts. Static electricity can charge an aircraft, particularly in cold and wet air, with enough electrical potential to result in a discharge that can ignite ground fueling equipment or fry avionics gear. Power generation systems (engines, alternators, starters, etc.) can also produce transient electrical current that can damage adjacent electronic systems.
Damage from these events is minimized and managed in aircraft, Navy ships, mass transit systems and elsewhere through the use of electrical bonding. Flexible bonding straps are attached between equipment and airframes as well as between structural elements and flight control surfaces to conduct destructive electrical surges to ground or to bus bar components capable of absorbing significant amounts of transient voltage
Glenair has designed and supplies a broad range of braided ground strap technologies to both commercial and military aerospace customers, as well as US Navy and a broad range of mass transit applications. Our ground strap technologies are exactingly designed with appropriate conductive and dissipative materials for each application.
Reference
Product Datasheet
![]() |
107-098Series 107 • Single and dual layer • soldered lugsArmorLite™ ESD Grounding Straps |
![]() |
107-080Single and dual layer • Configurable heavy-duty solder-free crimp lugsArmorLite™ ESD Grounding Straps |
![]() |
107-133Five available materials • configurable soldered lugsSeries 107 Ground Straps |
![]() |
107-197Five available materials • configurable heavy-duty solder-free crimp lugsSeries 107 Ground Straps |
![]() |
107-159Special 3-layer configuration • configurable heavy-duty solder-free crimp lugsSeries 107 Ground Straps |
![]() |
M24749QPL MIL-DTL-24749 Rev. C Type IV Ground StrapsMil-Qualified for Shipboard Applications |
![]() |
Swing-Arm® 3-in-1 backshells with integrated shield socks 319-180Swing-Arm 3-in-1 lightweight composite backshell with integrated EMI/RFI shield sockStandard Entry |
![]() |
319-181Swing-Arm 3-in-1 lightweight composite backshell with integrated EMI/RFI shield sockWide mouth for larger diameter cables |
![]() |
319-155Lightweight composite shrink boot adapter with integrated EMI/RFI shield sock |
![]() |
Piggyback boots 319-183Lightweight composite environmental piggyback shrink boot adapter with integrated EMI/RFI shield sock |
![]() |
Band-Master ATS™ Advanced Termination SystemEMI/RFI Shield Termination System |
![]() |
Utilizing ArmorLite™ pull-over braidHarness Breakout Shield TerminationGAP-045 |
![]() |
Shield Termination Assembly Procedure |
![]() |
Heat Shrink Termination sleeves 077-030Pre-installed braid pre-tinned on both ends |