Rugged Bayonet-Coupling Crimp-Contact Connectors, built IAW MIL-DTL-26482 Series 2
Series 260
- For rugged military and industial applications that require quick mate/demate three-point bayonet-lock coupling.
- Glenair 26482-style connectors offer high-performance plating options unavailable in standard mil-spec parts including TZ Tin-Zinc, our recommended RoHS-material AMS2434 Type 2 qualified cadmium-compatible replacement, ZR black zinc-nickel, and Z1 passivated stainless steel.
- Complete range of tooled MIL-STD-1669 insert arrangements for size #20, #16, and #12 signal and power crimp, rear-release contacts. The Glenair solution offers three shell size 8 arrangements not available in the mil-spec version.
Reference
- Overview: MIL-DTL-26482 Series 2 Type
- Selection Guide
- MIL-STD-1669 Contact Arrangements
- MIL-STD-1669 Contact Arrangements Table and Alternate Positions
- Reference information: Coupling Torque, Dielectric Withstanding Voltage, Working Voltage AC RMS, Material and Finish Options
Related Catalog
MIL-DTL-26482 Series 2 Type Bayonet Lock Connectors
Rugged Bayonet-Coupling Crimp-Contact Connectors, built IAW MIL-DTL-26482 Series 2
Series 260