Harsh-Environment Repositionable Backshell
Series 390
Designed for use in rugged shipboard applications as well as military ground systems such as armored vehicles, the Glenair BacNav OFS delivers outstanding mechanical, electrical, and environmental performance. The innovative design incorporates an environmentally-sealed, EMI shielded core with a locking pivot that facilitates cable routing and eliminates the need to stock discrete straight, 45° and 90° variants of standard wire sealing, strain relief, and EMI shield termination backshells. Built to withstand the handling abuse that topside and below-deck electrical and fiber optic interconnect systems are routinely subjected to by ham-fisted sailors and marines, the BacNav OFS is purpose-designed to deliver life-of-ship and life-of-system performance and durability. Available for the broad range of power, signal, and fiber optic connector systems — including MILDTL-28840, AS50151, MIL-DTL-38999 to MIL-PRF-28876 and MIL-PRF-64266 (fiber optics) and more. BacNav OFS meets every current requirement for backshell-equipped connectorized cabling.
Reference
Product Datasheet
Download Catalog
BacNav OFS™![]() |
How to Order BacNav OFS™
|