MIL-C-Connectors, Circular, MS3470 Series MIL-C-26482 Series 2, Crimp Contacts Rear Release

Glenair Code A


Design Features

  • Bayonet coupling design, quick disconnect
  • Eight shell sizes--Range 8 thru 24 (.500 to 1.500 diameter)
  • 12, 16, 20, and 22 gage contacts, standard density, 3 to 61 contacts
  • Conductive and non-conductive finishes; electroless nickel, cadmium/olive drab, 500 hour salt life, and anodic
  • Shell grounding available on MS and commercial part numbers
  • Controlled accessory interface per MS3155
  • Captive bayonet coupling nut
  • Cork and bottle primary insert interface seal and shell environmental seal, fuel resistant fluorosilicone elastomers
MIL-C-Connectors, Circular, MS3470 Series MIL-C-26482 Series 2, Crimp Contacts Rear Release; Glenair Code A

Notes

  • Same interface features as MS3120 and MS3126, intermateable
  • Ruggedized accessory interface geometry, 3 full threads minimum, heavier barrel wall thickness, interlocking teeth
  • Accessory thread size and geometry is not intermateable with MIL-C-26482, series 1, connector accessory