MIL-C-26482 Connectors, Circular MS3120 and MS3126 MIL-C-26482 Series 1, Crimp Type Contacts Front Release

Glenair Designator Code D


Design Features

  • Bayonet coupling design, quick disconnect
  • Eight shell sizes--Range 8 thru 24 (.500 to 1.500 diameter)
  • 12, 16, 20, and 22 gage contacts, standard density, 3 to 61 contacts
  • Conductive and non-conductive finishes; cadmium or anodic
MIL-C-26482 Connectors, Circular MS3120 and MS3126 MIL-C-26482 Series 1, Crimp Type Contacts Front Release; Glenair Designator Code D

Notes

  • Contacts may mate prior to connector shell mating on products not supplied with grounding fingers
  • Same limitations as MS3110 and MS3116 solder type connectors
  • Uncontrolled wire seal grommet geometry; accessory must be designed to mate properly
  • Accessory thread size and geometry is not intermateable with MIL-C-26482, series 2 crimp type connector accessory