MIL-C-26482 Connectors, Circular MS3110 and MS3116 Series MIL-C-26482 Series 1, Solder Type Contacts

Glenair Designator Code D


Design Features

  • Bayonet coupling design, quick disconnect
  • Ten shell sizes--Range 6 thru 24 (.375 to 1.500 diameter)
  • 12, 16, and 20 gage contacts, standard density, 3 to 61 contacts
  • Conductive and non-conductive finishes; cadmium/olive drab and anodic
MIL-C-26482 Connectors, Circular MS3110 and MS3116 Series MIL-C-26482 Series 1, Solder Type Contacts Glenair Designator Code D

Notes

  • Contacts may mate prior to connector shell mating
  • Plug may have very short thread length, less than three threads. Threads may have modified major diameter. Result is marginal performance with accessories
  • Accessory thread size and geometry is not intermateable with MIL-C-26482, series 2 crimp type connector accessory