The Connector Accessory > Contact Types
Design Features
- Breech lock coupling design, rapid advance, self-locking
- Eight shell sizes; Range: 9 through 25 (.500 to 1.500 diameter)
- 12, 16, 20, and 22 gage contacts, standard density and 22 gage high density arrangements; 3 to 128 contacts
- 16 gage fiber-optic insert arrangements
- Scoop proof shell design to prevent shell to contact problems
- Controlled accessory interface with metric threads
- Ruggedized construction for shipboard service
- Cork and bottle primary interface and shell environmental seals, fluid resistant fluorosilicone
elastomers
- Conductive and non-conductive finishes; cadmium/olive drab 500 hour salt life, electroless nickel, anodic, and stainless steel
Notes
- 100 percent scoop proof, positive shell mating
- Same accessory interlock teeth as MIL-C-38999, Series III
- Same o-ring seal features as MIL-C-38999, Series III
- Same metric thread features as MIL-C-38999, Series III