MIL-C-38999 Connectors, Series 3 Circular, Crimp Contacts Rear Release

Glenair Code H


Design Features

  • Threaded coupling design, rapid advance, self-locking
  • Eight shell sizes--Range 9 thru 25 (.500 to 1.500 diameter)
  • 12, 16, 20, and 22 gage contacts, standard density and 22 gage high density arrangements; 3 to 128 contacts
  • 16 gage fiber-optic insert arrangement
  • Scoop-proof shell design to prevent shell to contact problem
  • Controlled accessory interface with metric threads
  • Diaphragm contact seal interface and shell environmental seal, fluid resistant fluorosilicone elastomers
  • Conductive and non-conductive finishes; cadmium/olive drab 500 hour salt life, electroless nickel, anodic and stainless steel
  • Conductive composite shell, cadmium/olive drab over electroless nickel, and electroless nickel, 2000 hour salt life
MIL-C-38999 Connectors, Series 3 Circular, Crimp Contacts Rear Release; Glenair Code H

Notes

  • Same barrel features as MIL-C-38999 Series 1, except metric threads
  • Ruggedized construction, 3 full metric thread minimum, for severe conditions
  • O-ring sealing surface, controlled geometry. Surface area may be used for EMI bond