
Backshells and Other Connector Accessories for the Broad Range of Circular Mil-Spec and Commercial-Grade Connectors including MIL-DTL-38999, MIL-DTL-5015, MIL-DTL-28840, and Others
Mil-Spec Part-Number Cross-Reference Table
Interactive matrix of Glenair Part Identification Numbers and Industry Specification Numbers. Plus direct links to Glenair product datasheets.
General Information and Supplemental Data
- Selection Guide
- Reference Guide Index
- Material and Finish Codes
- Connector Material and Finish Reference Tables
- Military Connector Part Number Cross-Reference
- Connector Specification Cross-Reference
- Manufacturer's Prefix Cross-Reference
- Adapter Code Reference
- Connector Accessory Recommended Torque
- Assembly Tools
- Band Straps and Tools for Shield Termination
- Wire Bundle Diameter Calculator
- Preventing Contact Splay with Expanded Clearance Accessories
Tools
Slideshow Presentation
Product Datasheet
Related catalogs
- Composite Backshells and Other Connector Accessories
- Mil-Spec Backshells and Connector Accessories
- Rectangular Connector Backshells
- Swing-Arm® Articulating 3-in-1 Clamps
Circular Connector Backshells and Accessories
Backshells and Other Connector Accessories for the Broad Range of Circular Mil-Spec and Commercial-Grade Connectors including MIL-DTL-38999, MIL-DTL-5015, MIL-DTL-28840, and Others
Selection Guide: Circular Connector Backshells and Accessories
-
Shrink Boot Adapter
Series 31 -
Extender Backshell
Series 32 -
NPT Adapters
Series 33 -
Shorting Cap Backshell
Series 34 -
Strain Relief Backshell
Series 36 -
Environmental Backshell
Series 37 -
EMI Backshell
Series 38 -
EMI+Environmental Backshell
Series 39 -
TAG® Ring Backshell
Series 40 -
LFMC Conduit Backshell
Series 42 -
Banding Backshell
Series 44 -
Qwik-Ty®
Series 45 -
Nut Plate
Series 48 -
Saddle Clamp
Series 62 -
Dummy Receptacle
Series 65 -
Protective Cover
Series 66 -
Miscellaneous Accessories
Series 68 -
Rubber Cover
Series 78 -
Swing-Arm® Clamp
Series 87 -
Flange Gasket
Series 93