QPL Hermetic MIL-DTL-24308 D-Sub Connectors

QPL Hermetic MIL-DTL-24308 D-Sub Connectors

QPL MIL-DTL-24308/9 and Glenair Commercial Hermetic D-Subminiature Connectors

MIL-DTL-24308 D-Subminiature hermetic connectors are offered with passivated stainless steel, fused tin and nickel plated shells, with glass insulators fused to the connector shell. Ferrous alloy gold-plated contacts, available in sizes #20 and #22 contacts — on standard and high-density arrangements, respectively — meet a leak rate of 1 x 10-7cc/Helium per second, excepting 280-006/MIL-DTL-24308 parts and 280-035 (1 x 10-8), Kovar™. Choose from 11 different insert arrangements with 9 to 104 circuits, in accordance with MIL-DTL-24308/9H and Glenair commercial series. Connectors with panel sealing are available with nitrile, fluorosilicone and silicone O-rings. Made in America.

Reference

Slideshow Presentation


Glass-Sealed D-Subminiature Receptacle, QPL Qualified, 280-006

280-006
Glass-Sealed D-Subminiature Receptacle
QPL Qualified

MIL-DTL-24308/9 Hermetic

QPL Qualified
Glass-Sealed D-Subminiature Receptacle, 280-003

280-003
Glass-Sealed D-Subminiature Receptacle

MIL-DTL-24308/9 Type Hermetic

High Performance Solder or Weld Mount Connector, 280-115

280-115
High Performance Solder or Weld Mount Connector

MIL-DTL-24308 Type Hermetic

Glass-Sealed D-Subminiature Receptacle, 280-104

280-104
Glass-Sealed D-Subminiature Receptacle

MIL-DTL-24308/9 Type Hermetic

Rear Printed Circuit Board Termination, Glass-Sealed D-Subminiature Connector, 280-012

280-012
Rear Printed Circuit Board Termination, Glass-Sealed D-Subminiature Connector

MIL-DTL-24308/9 Type Hermetic

O-Ring Panel Sealing, Glass-Sealed D-Subminiature High Density Connector, 280-013

280-013
O-Ring Panel Sealing, Glass-Sealed D-Subminiature High Density Connector

MIL-DTL-24308/9 Type Hermetic

Glass-Sealed D-Sub Connector, Front Panel Mount – Rear Fasten, O-Ring Sealed, 280-014

280-014
Glass-Sealed D-Sub Connector, Front Panel Mount – Rear Fasten, O-Ring Sealed

MIL-DTL-24308 Type Hermetic

Glass-Sealed D-Sub Connector, Front Panel Mount – Front Fasten, O-Ring Sealed, 287-018

287-018
Glass-Sealed D-Sub Connector, Front Panel Mount – Front Fasten, O-Ring Sealed

MIL-DTL-24308 Type Hermetic

Glass-Sealed D-Subminiature Connector, 287-035

287-035
Glass-Sealed D-Subminiature Connector

MIL-DTL-24308/9 Type Hermetic High Density

D-Subminiature Pin-to-Pin Feedthrough, 287-159

287-159
D-Subminiature Pin-to-Pin Feedthrough

MIL-DTL-24308/9 Type Hermetic

Glass Sealed Rear Panel Mount D-Subminiature with O-Ring, 280-113

280-113
Glass Sealed Rear Panel Mount D-Subminiature with O-Ring

MIL-DTL-24308/9 Type Hermetic

D-Subminiature Pin-to-Socket Feedthrough, 280-114

280-114
D-Subminiature Pin-to-Socket Feedthrough

MIL-DTL-24308/9 Type Hermetic

Plug with Straight PC Tails, 287-500

287-500
Plug with Straight PC Tails

HiPer-D Advanced M24308-Type CODE RED™ Lightweight Hermetic

Solder Cup Receptacle, Rear Panel Mount, 287-587

287-587
Solder Cup Receptacle, Rear Panel Mount

HiPer-D Advanced M24308-Type CODE RED™ Lightweight Hermetic